??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1288590000 - PGK 4 BT BK
Bill of material
Weidmueller 1288590000
Preview
Product number of the Manufacturer
1288590000
Manufacturer Type Description
PGK 4 BT BK
Short Description
Lead-through terminal
GTIN
4050118079845
Manufacturer Name
Weidmueller Group
rated current
32 A
Pole number
1
color
black
Connection type
Push-in connection
Combustibility class
V0
Connection type 2
Push-in connection
rated voltage
500 V
Mass
0.006 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models