??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1288247 - EV-T1CCS-M4X20-C
Bill of material
PHOENIX CONTACT 1288247
Product number of the Manufacturer
1288247
Short Description
Repair kit
Long Description
CHARX connect standard, Repair kit, Accessories, with DC contact holder with integrated front part of the DC contacts, CCS type 1, IEC 62196-3, SAE J1772, Screw mounting, housing: black
Manufacturer Type Description
EV-T1CCS-M4X20-C
Preview
International product number
4063151513351
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4063151513351
Manufacturer product designation
Repair kit
Manufacturer product description
CHARX connect standard, Repair kit, Accessories, with DC contact holder with integrated front part of the DC contacts, CCS type 1, IEC 62196-3, SAE J1772, Screw mounting, housing: black
Product type
EV-T1CCS-M4X20-C
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part