??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1287020000 - IE-SW-PL09MT-5GC-4GT
Bill of material
Weidmueller 1287020000
Preview
Product number of the Manufacturer
1287020000
Manufacturer Type Description
IE-SW-PL09MT-5GC-4GT
Short Description
Network switch (managed) managed, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) 5 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP) -40 °C...75 °C, IP30
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4050118077919
Manufacturer Name
Weidmueller Group
Functional expansion possible
No
Assembly type
Top-hat rail TH35
degree of protection
IP30
Mass
1.510 kg
customs tariff number (TARIC)
85176200
URL
URL
Previews
3D
2D
Download CAD models