??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1286940000 - IE-SW-PL10MT-1GT-2GS-7TX
Bill of material
Weidmueller 1286940000
Preview
Product number of the Manufacturer
1286940000
Manufacturer Type Description
IE-SW-PL10MT-1GT-2GS-7TX
Short Description
Network switch (managed) managed, Fast/Gigabit Ethernet, Number of ports: 1 * RJ45 10/100/1000BaseT(X) 2 * Slots 1000BaseSFP, 7 * RJ45 10/100BaseT(X) -40 °C...75 °C, IP30
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4050118077797
Manufacturer Name
Weidmueller Group
Functional expansion possible
No
Assembly type
Top-hat rail TH35
degree of protection
IP30
Mass
1.170 kg
customs tariff number (TARIC)
85176200
URL
URL
Previews
3D
2D
Download CAD models