??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1286870000 - IE-SW-VL08T-6GT-2GS
Bill of material
Weidmueller 1286870000
Preview
Product number of the Manufacturer
1286870000
Manufacturer Type Description
IE-SW-VL08T-6GT-2GS
Short Description
Network switch (unmanaged) unmanaged, Gigabit Ethernet, Number of ports: 6 * RJ45 10/100/1000BaseT(X) 2 * combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP) -40 °C...75 °C, IP30
Long Description
Network switch for communication between participants in Ethernet networks.
GTIN
4050118077759
Manufacturer Name
Weidmueller Group
Assembly type
Top-hat rail TH35
degree of protection
IP30
Mass
0.630 kg
customs tariff number (TARIC)
85176200
URL
URL
Previews
3D
2D
Сваляне на CAD модели