??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1285830000 - IE-CST-2TX-1RS232/485
Bill of material
Weidmueller 1285830000
Preview
Product number of the Manufacturer
1285830000
Manufacturer Type Description
IE-CST-2TX-1RS232/485
Short Description
Ethernet converter (serial)
Long Description
Ethernet converter with serial interface.
GTIN
4050118076639
Manufacturer Name
Weidmueller Group
degree of protection
IP30
Mass
0.475 kg
depth
121.74 mm
height
149.05 mm
width
36 mm
customs tariff number (TARIC)
85176200
URL
URL
미리보기
3D
2D
CAD모델 다운로드