??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1285691 - CHARX ET2C-1AC32-5,0MES00P
Bill of material
PHOENIX CONTACT 1285691
Product number of the Manufacturer
1285691
Short Description
AC charging cable
Long Description
CHARX connect eco, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC), with protective cap, Type 2, IEC 62196-2, 32 A / 250 V (AC), PHOENIX CONTACT logo, cable: 5 m, black, straight
Manufacturer Type Description
CHARX ET2C-1AC32-5,0MES00P
International product number
4063151493318
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
168
Quantity Scale
7
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok