??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1285683 - CHARX ET2C-1AC20-5,0MES00P
Bill of material
PHOENIX CONTACT 1285683
Product number of the Manufacturer
1285683
Short Description
AC charging cable
Long Description
CHARX connect eco, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC), with protective cap, Type 2, IEC 62196-2, 20 A / 250 V (AC), PHOENIX CONTACT logo, cable: 5 m, black, straight
Manufacturer Type Description
CHARX ET2C-1AC20-5,0MES00P
International product number
4063151493400
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
192
Quantity Scale
8
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част