??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1285633 - CHARX ET2C-3AC32-5,0MES00P
Bill of material
PHOENIX CONTACT 1285633
Product number of the Manufacturer
1285633
Short Description
AC charging cable
Long Description
CHARX connect eco, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC), with protective cap, Type 2, IEC 62196-2, 32 A / 480 V (AC), PHOENIX CONTACT logo, cable: 5 m, black, straight
Manufacturer Type Description
CHARX ET2C-3AC32-5,0MES00P
Preview
International product number
4063151493103
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Application standards
IEC 62196-2
Nominal current
32 A
nominal voltage
480 V
Current type
AC 3-phase
length of the cable
5 m
Charging mode
Mode 3
Type infrastructure side
free conductor end
With Incable Control Box (ICCB)
No
Type vehicle side
type 2
Number of communication conductors
2
With temperature sensor
No
GTIN
4063151493103
Manufacturer product designation
AC charging cable
Manufacturer product description
CHARX connect eco, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC), with protective cap, Type 2, IEC 62196-2, 32 A / 250 V (AC), PHOENIX CONTACT logo, cable: 5 m, black, straight
Product type
CHARX ET2C-3AC32-5,0MES00P
URI of the product
http://www.phoenixcontact.com/product/1285633
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
120
Quantity Scale
5
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models