??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1285624 - CHARX ET2CP-3AC20-5,0MES00P
Bill of material
PHOENIX CONTACT 1285624
Product number of the Manufacturer
1285624
Short Description
AC charging cable
Long Description
CHARX connect eco, Mobile AC charging cable, with vehicle charging connector and infrastructure charging plug, for charging electric vehicles (EV) with alternating current (AC), with protective cap, Type 2, IEC 62196-2, 20 A / 480 V (AC), PHOENIX CONTACT logo, cable: 5 m, black, straight, The protective cap included in the scope of delivery is plugged onto the vehicle charging connector for which protection is required by standard.
Manufacturer Type Description
CHARX ET2CP-3AC20-5,0MES00P
International product number
4063151492700
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
168
Quantity Scale
7
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part