??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1284632 - PV-C4M-S 6-16 (-)
Bill of material
PHOENIX CONTACT 1284632
Product number of the Manufacturer
1284632
Short Description
Connector
Long Description
Photovoltaic connector, Range of articles: SUNCLIX, Connector, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 6 mm², max. conductor cross section: 16 mm², rated voltage: 1500 V DC, rated current: 60 A, Connection method: Spring-cage, Type of contact: Pin, min. cable diameter: 5.5 mm, max. cable diameter: 10 mm
Manufacturer Type Description
PV-C4M-S 6-16 (-)
Preview
International product number
4063151489984
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
82
GTIN
4063151489984
Manufacturer product designation
Connector
Manufacturer product description
Photovoltaic connector, Range of articles: SUNCLIX, Connector, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 6 mm², max. conductor cross section: 16 mm², rated voltage: 1500 V DC, rated current: 60 A, Connection method: Spring-cage, Type of contact: Pin, min. cable diameter: 5.5 mm, max. cable diameter: 10 mm
Manufacturer product family
SUNCLIX
Product type
PV-C4M-S 6-16 (-)
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85359000
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models