??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1283470000 - TS END CAP 35X7.5
Bill of material
Weidmueller 1283470000
Preview
Product number of the Manufacturer
1283470000
Manufacturer Type Description
TS END CAP 35X7.5
Short Description
Terminal cover, Polypropylene, dark beige, Height: 37.5 mm, Width: 7 mm, Depth: 9 mm
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4050118078701
Manufacturer Name
Weidmueller Group
Type of accessory
Cover
Design
Cover
Mass
0.001 kg
customs tariff number (TARIC)
39269097
URL
URL
미리보기
3D
2D
CAD모델 다운로드