??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1283-73 - Installation housing, HaloX® 250 with tunnel 325
Bill of material
1283-73
Art. No.
1283-73
Designation
Installation housing, HaloX® 250, with tunnel 325, with universal mineral plasterboard, for slab ceilings
Level of details
System
HaloX® 250
Installation diameter luminaire / loudspeaker
0-250 mm
max. installation depth for luminaire / loudspeaker
110 mm
LED wattage max.
45 W
Lamp wattage LV/HV/TC max.
100 W
Housing diameter Ø
280 mm
Depth incl. front part
120 mm
Tunnel length
325 mm
Tunnel width
140 mm
Tunnel height
85 mm
Combination entry for M20/M25 conduits
4
Individual net weight
1645.900 g
Single volume
17.688 l
EAN code
4013456547469
Data sheet
HTML (Online)
Infotext
Installation housing, HaloX® 250, with universal front part and tunnel 325 Installation diameter 250 mm For operating devices up to max.: 280mm x 90mm x 50mm Depth incl. front part: 120 mm Wattage LED max.: 45 W Wattage LV/HV/TC max.: 100 W Installation diameter luminaire / loudspeaker __________ (please state) Installation depth luminaire / loudspeaker___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Art. No.: 1283-73 / 920 896 789
Previews
3D
Dimension
2D
Download CAD models