??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1283-71 - Installation housing, HaloX® 250
Bill of material
1283-71
Art. No.
1283-71
Designation
Installation housing, HaloX® Ø 250, with universal mineral fibreboard, for slab ceilings, one-part
Level of details
System
HaloX® 250
Installation diameter luminaire / loudspeaker
0-250 mm
max. installation depth for luminaire / loudspeaker
110 mm
LED wattage max.
45 W
Lamp wattage LV/HV/TC max.
100 W
Housing diameter Ø
280 mm
Depth incl. front part
120 mm
Combination entry for M20/M25 conduits
2
Individual net weight
1362.300 g
Single volume
13.680 l
EAN code
4013456547445
Data sheet
HTML (Online)
Infotext
Installation housing, HaloX® 250, with universal mineral fibreboard Installation diameter: 250 mm Depth incl. front part: 120 mm Wattage LED max.: 45 W Wattage LV/HV/TC max.: 100 W Installation diameter luminaire / loudspeaker __________ (please state) Installation depth luminaire / loudspeaker ___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Art. No.: 1283-71 / 920 896 769
Previews
3D
Dimension
2D
Download CAD models