??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1283-71 - Installation housing, HaloX® 250
Bill of material
1283-71
Art. No.
1283-71
Type
Installation housing, HaloX® Ø 250, with mineral fibreboard, for slab ceilings, compl. mounted
Level of Details
HaloX®
HaloX® 250
Ceiling exit (CE) Ø
0-250 mm
max. installation depth luminaire / loudspeaker
110 mm
LED wattage max.
45 W
Lamp wattage max.
100 W
Housing diameter Ø
280 mm
Depth incl. front part
120 mm
Combination entry for M20/M25 conduits
2
Individual net weight
1362.300 g
Single volume
13.680 l
EAN-Code
4013456547445
Data Sheet
HTML (Online)
Infotext
Installation housing, HaloX® 250, with universal mineral fibreboard, for slab ceilings, one-part (1283-71) Concrete installation housing made of plastic for luminaires and loudspeakers in precast concrete, installation diameter = 250 mm, one-part with integrated mineral fibreboard for adhesive attachment. Depth incl. front part 120 mm Lamp wattage LED max. 45 W Lamp wattage LV/HV/TC max. 100W Installation diameter luminaire / loudspeaker __________ (please state) Installation depth luminaire / loudspeaker___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Manufacturer/Type Kaiser HaloX® 250 Art. No. 1283-71
Previews
3D
Dimension
2D
Download CAD models