??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1283-66 - Install. housing, HaloX® 250 front part
Bill of material
1283-66
Art. No.
1283-66
Type
Install. housing, HaloX® 250 front part, Inst. opening Ø 250 mm, facing concrete
Level of Details
Ceiling exit (CE) Ø
250 mm
Min. luminaire covering Ø
262 mm
Individual net weight
141.240 g
Single volume
2.040 l
EAN-Code
4013456547414
Data Sheet
HTML (Online)
Infotext
Installation housing, HaloX® 250 front part, installation diameter Ø 250 mm for on-site mixed concrete (1283-66) Plastic front part for installation diameter Ø 250 mm Luminaire covering min. diameter Ø 262 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 250 Art. No.1283-66
Previews
3D
Dimension
2D
Download CAD models