??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1283-66 - Install. housing, HaloX® 250 front part
Bill of material
1283-66
Art. No.
1283-66
Designation
Install. housing, HaloX® 250 front part, Inst. opening Ø 250 mm, facing concrete
Level of Details
Ceiling exit (OD) Ø
250 mm
Min. luminaire covering Ø
262 mm
E-No.
920896659
Individual net weight
141.240 g
Single volume
2.040 l
EAN-Code
4013456547414
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® 250, front part Installation in: Fair-faced concrete Installation diameter Ø: 250 mm Light cover min. diameter Ø: 262 mm Aricle No. 1283-66 / E-No.: 920 896 659
Previews
3D
Dimension
2D
Download CAD models