??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1283-65 - Install. housing, HaloX® 250 front part
Bill of material
1283-65
Art. No.
1283-65
Designation
Install. housing, HaloX® 250 front part, inst. diameter 240 mm, for facing concrete
Level of details
Ceiling exit (CE) Ø
240 mm
Min. luminaire covering Ø
252 mm
Individual net weight
141.240 g
Single volume
2.040 l
EAN code
4013456547407
Data sheet
HTML (Online)
Infotext
Installation housing, HaloX® 250, front part Installation in: facing concrete Installation diameter 240 mm Luminaire trim min. diameter: 252 mm Art. No.: 1283-65 / 920 896 649
Previews
3D
Dimension
2D
Download CAD models