??
Catalog navigation
CAD model selection
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
1283-64 - Install. housing, HaloX® 250 front part
Bill of material
1283-64
Art. No.
1283-64
Designation
Install. housing, HaloX® 250 front part, Iinst. opening Ø 215 mm, facing concrete
Level of Details
Ceiling exit (OD) Ø
215 mm
Min. luminaire covering Ø
227 mm
E-No.
920896639
Individual net weight
148.000 g
Single volume
2.040 l
EAN-Code
4013456547391
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® 250, front part Installation in: Fair-faced concrete Installation diameter Ø: 215 mm Light cover min. diameter Ø: 227 mm Aricle No. 1283-64 / E-No.: 920 896 639
Previews
3D
尺寸
2D
下載CAD模型