??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
AGRO
Description
1283-63 - Installation housing, HaloX® 250 front part
Bill of material
1283-63
Art. No.
1283-63
Designation
Install. housing, HaloX® 250 front part, Iinst. opening Ø 200 mm, facing concrete
Level of Details
Ceiling exit (OD) Ø
200 mm
Min. luminaire covering Ø
212 mm
E-No.
920896629
Individual net weight
146.000 g
Single volume
2.040 l
EAN-Code
4013456547384
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® 250, front part Installation in: Fair-faced concrete Installation diameter Ø: 200 mm Light cover min. diameter Ø: 212 mm Aricle No. 1283-63 / E-No.: 920 896 629
Previews
3D
Wymiar
2D
Pobierz modele CAD