??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1283-63 - Install. housing, HaloX® 250 front part
Bill of material
1283-63
Art. No.
1283-63
Type
Install. housing, HaloX® 250 front part, Iinst. opening Ø 200 mm, facing concrete
Level of Details
Ceiling exit (CE) Ø
200 mm
Min. luminaire covering Ø
212 mm
Individual net weight
146.000 g
Single volume
2.040 l
EAN-Code
4013456547384
Data Sheet
HTML (Online)
Infotext
Installation housing, HaloX® 250 front part, installation diameter Ø 200 mm for on-site mixed concrete (1283-63) Plastic front part for installation diameter Ø 200 mm Luminaire covering min. diameter Ø 212 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 250 Art. No.1283-63
Previews
3D
Dimension
2D
Download CAD models