??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
KAISER
Description
1283-62 - Install. housing, HaloX® 250 front part
Bill of material
1283-62
Art. No.
1283-62
Designation
Install. housing, HaloX® 250 front part, inst. diameter 190 mm, for facing concrete
Level of details
Ceiling exit (CE) Ø
190 mm
Min. luminaire covering Ø
202 mm
Individual net weight
146.000 g
Single volume
2.040 l
EAN code
4013456547377
Data sheet
HTML (Online)
Infotext
Installation housing, HaloX® 250, front part Installation in: facing concrete Installation diameter 190 mm Luminaire trim min. diameter: 192 mm Art. No.: 1283-62 / 920 896 619
预览
3D
尺寸标注
2D
下载CAD模型