??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
AGRO
Description
1283-62 - Install. housing, HaloX® 250 front part
Bill of material
1283-62
Art. No.
1283-62
Designation
Install. housing, HaloX® 250 front part, Iinst. opening Ø 190 mm, facing concrete
Level of Details
Ceiling exit (OD) Ø
190 mm
Min. luminaire covering Ø
202 mm
E-No.
920896619
Individual net weight
146.000 g
Single volume
2.040 l
EAN-Code
4013456547377
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® 250, front part Installation in: Fair-faced concrete Installation diameter Ø: 190 mm Light cover min. diameter Ø: 202 mm Aricle No. 1283-62 / E-No.: 920 896 619
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen