??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HELIA
Description
1283-62 - Install. housing, HaloX® 250 front part
Bill of material
1283-62
Art. No.
1283-62
Type
Install. housing, HaloX® 250 front part, Iinst. opening Ø 190 mm, facing concrete
Level of Details
Ceiling exit (CE) Ø
190 mm
Min. luminaire covering Ø
202 mm
Individual net weight
146.000 g
Single volume
2.040 l
EAN-Code
4013456547377
Data Sheet
HTML (Online)
Infotext
Installation housing, HaloX® 250 front part, installation diameter Ø 190 mm for on-site mixed concrete (1283-62) Plastic front part for installation diameter Ø 190 mm Luminaire covering min. diameter Ø 202 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 250 Art. No.1283-62
プレビュー
3D
情報
2D
ダウンロード(CADデータ)