??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1283-61 - Install. housing, HaloX® 250 front part
Bill of material
1283-61
Art. No.
1283-61
Designation
Install. housing, HaloX® 250 front part, inst. diameter Ø 180 mm, for facing concrete
Level of details
Ceiling exit (CE) Ø
180 mm
Min. luminaire covering Ø
192 mm
Individual net weight
147.000 g
Single volume
2.040 l
EAN code
4013456547360
Data sheet
HTML (Online)
Infotext
Installation housing, HaloX® 250, front part Installation in: facing concrete Installation diameter 180 mm Luminaire trim min. diameter: 192 mm Art. No.: 1283-61 / 920 896 609
Previews
3D
Dimension
2D
Download CAD models