??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
AGRO
Description
1283-61 - Install. housing, HaloX® 250 front part
Bill of material
1283-61
Art. No.
1283-61
Designation
Install. housing, HaloX® 250 front part, Inst. opening Ø 180 mm, facing concrete
Level of Details
Ceiling exit (OD) Ø
180 mm
Min. luminaire covering Ø
192 mm
E-No.
920896609
Individual net weight
147.000 g
Single volume
2.040 l
EAN-Code
4013456547360
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® 250, front part Installation in: Fair-faced concrete Installation diameter Ø: 180 mm Light cover min. diameter Ø: 192 mm Aricle No. 1283-61 / E-No.: 920 896 609
미리보기
3D
치수도
2D
CAD모델 다운로드