??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1283-25 - Installation housing, HaloX® 250
Bill of material
1283-25
Art. No.
1283-25
Designation
Installation housing, HaloX® 250, Interm. frame, install. height 25 mm
Level of Details
Ceiling exit (OD) Ø
250 mm
E-No.
920896689
Individual net weight
38.000 g
Single volume
0.450 l
EAN-Code
4013456546530
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® 250, extension ring. Installation height: 25 mm Plastic extension ring to increase the lighting fixture's installation depth by 25 mm Multiple extensions possible Article No.: 1283-25 / E-No.: 920 896 689
Previews
3D
Dimension
2D
Download CAD models