??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1283-11 - Install. housing, HaloX® 250 front part
Bill of material
1283-11
Art. No.
1283-11
Designation
Install. housing, HaloX® 250 front part,inst. diameter universal up to 250 mm, universal mineral fibreboard
Level of details
Ceiling exit (CE) Ø
250 mm
Individual net weight
38.000 g
Single volume
0.450 l
EAN code
4013456546530
Data sheet
HTML (Online)
Infotext
Installation housing, HaloX® 250 front part Installation in: on-site mixed concrete Installation diameter: <= 250 mm Art. No.: 1283-11 / 920 896 599
Previews
3D
Dimension
2D
Download CAD models