??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
1283-11 - Install. housing, HaloX® 250 front part
Bill of material
1283-11
Art. No.
1283-11
Designation
Install. housing, HaloX® 250 front part, Inst. opening w. mineral fibreboard, variable up to 250 mm
Level of Details
Ceiling exit (OD) Ø
250 mm
E-No.
920896599
Individual net weight
38.000 g
Single volume
0.450 l
EAN-Code
4013456546530
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® 250, front part, with universal mineral fibreboard Installation in: In-situ concrete Installation diameter Ø: <= 250 mm Aricle No. 1283-11 / E-No.: 920 896 599
Previews
3D
尺寸
2D
下載CAD模型