??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1283-10 - Install. housing, HaloX® 250 front part
Bill of material
1283-10
Art. No.
1283-10
Type
Install. housing, HaloX® 250 front part, Inst. opening variable, onsite concrete, variable up to 250 mm
Level of Details
Ceiling exit (CE) Ø
250 mm
Individual net weight
38.000 g
Single volume
0.450 l
EAN-Code
4013456546530
Data Sheet
HTML (Online)
Infotext
Installation housing, HaloX® 250 front part, installation diameter universal up to 250 mm, universal plastic panel (1283-10) Plastic front part for installation diameter up to diameter <= 250 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 250 Art. No.1283-10
Previews
3D
Dimension
2D
Download CAD models