??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
1283-06 - Install. housing, HaloX® 250 front part
Bill of material
1283-06
Art. No.
1283-06
Designation
Install. housing, HaloX® 250 front part, Iinst. opening Ø 250 mm, onsite concrete
Level of Details
Ceiling exit (OD) Ø
250 mm
Min. luminaire covering Ø
257 mm
E-No.
920896559
Individual net weight
38.000 g
Single volume
0.450 l
EAN-Code
4013456546530
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® 250, front part Installation in: In-situ concrete Installation diameter Ø: 250 mm Light cover min. diameter Ø: 257 mm Aricle No. 1283-06 / E-No.: 920 896 559
Previews
3D
尺寸
2D
下載CAD模型