??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1283-05 - Install. housing, HaloX® 250 front part
Bill of material
1283-05
Art. No.
1283-05
Designation
Install. housing, HaloX® 250 front part, Inst. opening Ø 240 mm, onsite concrete
Level of Details
Ceiling exit (OD) Ø
240 mm
Min. luminaire covering Ø
247 mm
E-No.
920896549
Individual net weight
38.000 g
Single volume
0.450 l
EAN-Code
4013456546530
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® 250, front part Installation in: In-situ concrete Installation diameter Ø: 240 mm Light cover min. diameter Ø: 247 mm Aricle No. 1283-05 / E-No.: 920 896 549
Previews
3D
Размер
2D
Сваляне на CAD модели