??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1283-02 - Install. housing, HaloX® 250 front part
Bill of material
1283-02
Art. No.
1283-02
Designation
Install. housing, HaloX® 250 front part, inst. diameter Ø 190 mm, for on-site mixed concrete
Level of details
Ceiling exit (CE) Ø
190 mm
Min. luminaire covering Ø
197 mm
Individual net weight
38.000 g
Single volume
0.450 l
EAN code
4013456546530
Data sheet
HTML (Online)
Infotext
Installation housing, HaloX® 250 front part Installation in: on-site mixed concrete Installation diameter: 190 mm Luminaire trim min. diameter: 197 mm Art. No.: 1283-01 / 920 896 519
Previews
3D
Dimension
2D
Download CAD models