??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1282-76 - Installation housing, HaloX® 180 with tunnel 325
Bill of material
1282-76
Article number
1282-76
Designation
Installation housing, HaloX® 180 with tunnel 325, with universal front part for recess, for slab ceilings
Level of details
System
HaloX® 180
Installation diameter luminaire / loudspeaker
0-180 mm
max. installation depth for luminaire / loudspeaker
110 mm
LED wattage max.
35 W
Lamp wattage LV/HV/TC max.
75 W
Housing diameter Ø
210 mm
Depth incl. front part
120 mm
Tunnel length
325 mm
Tunnel width
140 mm
Tunnel height
85 mm
Combination entry for M20/M25 conduits
4
Individual net weight
702.500 g
Single volume
13.680 L
EAN code
4013456548442
Data sheet
HTML (Online)
Infotext
Installation housing, HaloX® 180, with universal front part for recess For recess Installation diameter: 180 mm Depth incl. front part: 120 mm Wattage LED max.: 35 W Wattage LV/HV/TC max.: 75 W Installation diameter luminaire / loudspeaker __________ (please state) Installation depth luminaire / loudspeaker ___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Art. No.: 1282-76
Previews
3D
Dimension
2D
Download CAD models