??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
AGRO
Description
1282-75 - Installation housing, HaloX® 180 with tunnel 190
Bill of material
1282-75
Order number
1282-75
Designation
Installation housing, HaloX® 180, w. front part magn. holder + tunnel 190, for slab ceilings completely mounted
Level of Details
System
Installation housing, HaloX® 180
Ceiling exit (CE) Ø luminaires / loudspeakers
0-180 mm
max. installation depth luminaire / loudspeaker
110 mm
LED wattage max.
35 W
Lamp wattage max.
75 W
Housing diameter Ø
210 mm
Depth including the front part
120 mm
Tunnel length
190 mm
Tunnel width
140 mm
Tunnel height
85 mm
Combination entry for M20/M25 conduits
4
Individual net weight
596.500 g
Single volume
11.760 L
EAN-Code
4013456548459
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® 180, with 190 mm tunnel, with universal front part For magnetic connection Installation diameter: 180 mm Depth including front part: 120 mm Max. lamp power (LED): 35 W Max. lamp power (NV/HV/TC): 75 W Installation diameter of lighting fixture / loudspeaker __________ (please insert) Installation depth of lighting fixture / loudspeaker___________ (please insert) Diameter of cover of lighting fixture / loudspeaker ____________ (please insert) Article No: 1282-75 / E-No.: 920 896 819
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей