??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1282-73 - Installation housing, HaloX® 180 with tunnel 325
Bill of material
1282-73
Order number
1282-73
Designation
Installation housing, HaloX® 180, w. mineral fibreboard + tunnel 325 mm, for slab ceilings, compl. mounted
Level of Details
System
Installation housing, HaloX® 180
Ceiling exit (CE) Ø luminaires / loudspeakers
0-180 mm
max. installation depth luminaire / loudspeaker
110 mm
LED wattage max.
35 W
Lamp wattage max.
75 W
Housing diameter Ø
210 mm
Depth including the front part
120 mm
Tunnel length
325 mm
Tunnel width
140 mm
Tunnel height
85 mm
Combination entry for M20/M25 conduits
4
E-No.
920896759
Individual net weight
1061.600 g
Single volume
13.680 L
EAN-Code
4013456547124
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® 180, with 325mm tunnel, with universal mineral fibreboard Installation diameter: 180 mm For devices of up to 280 mm x 90 mm x 50 mm Depth including front part: 120 mm Max. lamp power (LED): 35 W Max. lamp power (NV/HV/TC): 75 W Installation diameter of lighting fixture / loudspeaker __________ (please insert) Installation depth of lighting fixture / loudspeaker___________ (please insert) Diameter of cover of lighting fixture / loudspeaker ____________ (please insert) Article No: 1282-73 / E-No.: 920 896 759
COVER
mm
Previews
3D
Dimension
2D
Download CAD models