??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1282-66 - Install. housing, HaloX® 180 front part
Bill of material
1282-66
Order Number
1282-66
Description
Install. housing, HaloX® 180 front part, Inst. opening Ø 180 mm, facing concrete
Level of Details
Ceiling exit (CE) Ø
180 mm
Min. luminaire covering Ø
192 mm
Individual net weight
85.800 g
Single volume
1.432 L
EAN-Code
4013456547087
Data Sheet
HTML (Online)
Infotext
Installation housing, HaloX® 180 front part, installation diameter Ø 180 mm for facing concrete (1282-66) Plastic front part with elastomer seal for installation diameter Ø 180 mm Luminaire covering min. diameter Ø 192 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 180 Art. No.1282-66
Previews
3D
Dimension
2D
Download CAD models