??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
AGRO
Description
1282-66 - Installation housing, HaloX® 180 front part
Bill of material
1282-66
Order number
1282-66
Designation
Install. housing, HaloX® 180 front part, Inst. opening Ø 180 mm, facing concrete
Level of Details
Min. luminaire covering Ø
192 mm
Ceiling exit (CE) Ø luminaires / loudspeakers
180 mm
E-No.
920896459
Individual net weight
85.800 g
Single volume
1.432 L
EAN-Code
4013456547087
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® 180, front part Installation in: Fair-faced concrete Installation diameter Ø: 180 mm Light cover min. diameter Ø: 192 mm Aricle No. 1282-66 / E-No.: 920 896 459
Previews
3D
Dimension
2D
Download CAD models