??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
AGRO
Description
1282-64 - Installation housing, HaloX® 180 front part
Bill of material
1282-64
Order number
1282-64
Designation
Install. housing, HaloX® 180 front part, Inst. opening Ø 145 mm, facing concrete
Level of Details
Min. luminaire covering Ø
157 mm
Ceiling exit (CE) Ø luminaires / loudspeakers
145 mm
E-No.
920896439
Individual net weight
85.800 g
Single volume
1.432 L
EAN-Code
4013456547063
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® 180, front part Installation in: Fair-faced concrete Installation diameter Ø: 145 mm Light cover min. diameter Ø: 157 mm Aricle No. 1282-64 / E-No.: 920 896 439
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen