??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1282-64 - Install. housing, HaloX® 180 front part
Bill of material
1282-64
Article number
1282-64
Designation
Installation housing, HaloX® 180 front part, installation diameter 145 mm for facing concrete
Level of details
Installation diameter luminaire / loudspeaker
145 mm
Min. luminaire covering Ø
157 mm
Individual net weight
85.800 g
Single volume
1.432 L
EAN code
4013456547063
Data sheet
HTML (Online)
Infotext
Installation housing, HaloX® 180, front part Installation in: facing concrete Installation diameter: 145 mm Luminaire trim min. Ø: 157 mm Art. No.: 1282-64 / 920 896 439
Previews
3D
Dimension
2D
Download CAD models