??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
1282-63 - Installation housing, HaloX® 180 front part
Bill of material
1282-63
Order number
1282-63
Designation
Install. housing, HaloX® 180 front part, Iinst. opening Ø 125 mm, facing concrete
Level of Details
Min. luminaire covering Ø
137 mm
Ceiling exit (CE) Ø luminaires / loudspeakers
125 mm
E-No.
920896429
Individual net weight
85.800 g
Single volume
1.432 L
EAN-Code
4013456547056
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® 180, front part Installation in: Fair-faced concrete Installation diameter Ø: 125 mm Light cover min. diameter Ø: 137 mm Aricle No. 1282-63 / E-No.: 920 896 429
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen