??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1282-62 - Install. housing, HaloX® 180 front part
Bill of material
1282-62
Article number
1282-62
Designation
Installation housing, HaloX® 180 front part, installation diameter 110 mm for facing concrete
Level of details
Installation diameter luminaire / loudspeaker
110 mm
Min. luminaire covering Ø
122 mm
Individual net weight
85.800 g
Single volume
1.432 L
EAN code
4013456547049
Data sheet
HTML (Online)
Infotext
Installation housing, HaloX® 180, front part Installation in: facing concrete Installation diameter: 110 mm Luminaire trim min. Ø: 122 mm Art. No.: 1282-62 / 920 896 419
Previews
3D
Dimension
2D
Download CAD models