??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1282-10 - Install. housing, HaloX® 180 front part, Inst. opening variable, onsite concrete, variable up to 180 mm
Bill of material
1282-10
Order Number
1282-10
Description
Install. housing, HaloX® 180 front part, Inst. opening variable, onsite concrete, variable up to 180 mm
Level of Details
Ceiling exit (CE) Ø
0-180 mm
Universal plastic panel
- mm
Individual net weight
114.500 g
Single volume
0.940 L
EAN-Code
4013456546943
Data Sheet
HTML (Online)
Infotext
Installation housing, HaloX® 180 front part, installation diameter universal up to 180 mm, universal mineral fibreboard (1282-10) Plastic front part for installation diameter <= 180 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 180 Art. No.1282-10
Previews
3D
Dimension
2D
Download CAD models