??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1282-05 - Install. housing, HaloX® 180 front part
Bill of material
1282-05
Article number
1282-05
Designation
Install. housing, HaloX® 180 front part
Level of details
Installation diameter luminaire / loudspeaker
160 mm
Min. luminaire covering Ø
167 mm
Individual net weight
85.800 g
Single volume
0.940 L
EAN code
4013456546912
Data sheet
HTML (Online)
Infotext
Installation housing, HaloX® 180 front part Installation in: on-site mixed concrete Installation diameter: 160 mm Luminaire trim min. diameter: 167 mm Art. No: 1282-05 / 920 896 349
Previews
3D
Dimension
2D
Download CAD models