??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1282-05 - Install. housing, HaloX® 180 front part, Inst. opening Ø 160 mm, onsite concrete
Bill of material
1282-05
Order Number
1282-05
Description
Install. housing, HaloX® 180 front part, Inst. opening Ø 160 mm, onsite concrete
Level of Details
Ceiling exit (CE) Ø
160 mm
Min. luminaire covering Ø
167 mm
Individual net weight
85.800 g
Single volume
0.940 L
EAN-Code
4013456546912
Data Sheet
HTML (Online)
Infotext
Installation housing, HaloX® 180 front part, installation diameter Ø 160 mm for on-site mixed concrete (1282-05) Plastic front part for installation diameter Ø 160 mm Luminaire covering min. diameter Ø 167 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 180 Art. No.1282-05
Previews
3D
Dimension
2D
Download CAD models