??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1282-04 - Install. housing, HaloX® 180 front part
Bill of material
1282-04
Article number
1282-04
Designation
Install. housing, HaloX® 180 front part
Level of details
Installation diameter luminaire / loudspeaker
145 mm
Min. luminaire covering Ø
152 mm
Individual net weight
86.000 g
Single volume
0.940 L
EAN code
4013456546905
Data sheet
HTML (Online)
Infotext
Installation housing, HaloX® 180 front part Installation in: on-site mixed concrete Installation diameter: 145 mm Luminaire trim min. diameter: 152 mm Art. No.: 1282-04 / 920 896 339
Previews
3D
Dimension
2D
Download CAD models