??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1282-04 - Install. housing, HaloX® 180 front part, Inst. opening Ø 145 mm, onsite concrete
Bill of material
1282-04
Order number
1282-04
Designation
Install. housing, HaloX® 180 front part, Inst. opening Ø 145 mm, onsite concrete
Level of Details
Min. luminaire covering Ø
152 mm
Ceiling exit (CE) Ø luminaires / loudspeakers
145 mm
E-No.
920896339
Individual net weight
86.000 g
Single volume
0.940 L
EAN-Code
4013456546905
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® 180, front part Installation in: In-situ concrete Installation diameter Ø: 145 mm Light cover min. diameter Ø: 152 mm Aricle No. 1282-04 / E-No.: 920 896 339
Previews
3D
Dimension
2D
Download CAD models