??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1282-03 - Install. housing., HaloX® 180 front part, Inst. opening Ø 125 mm, onsite concrete
Bill of material
1282-03
Order Number
1282-03
Description
Install. housing., HaloX® 180 front part, Inst. opening Ø 125 mm, onsite concrete
Level of Details
Ceiling exit (CE) Ø
125 mm
Min. luminaire covering Ø
132 mm
Individual net weight
86.000 g
Single volume
0.940 L
EAN-Code
4013456546899
Data Sheet
HTML (Online)
Infotext
Installation housing, HaloX® 180 front part, installation diameter Ø 125 mm for on-site mixed concrete (1282-03) Plastic front part for installation diameter Ø 125 mm Luminaire covering min. diameter Ø 132 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 180 Art. No.1282-03
PICTURESMALL
1282_03.png
Previews
3D
Dimension
2D
Download CAD models