??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1282-02 - Install. housing, HaloX® 180 front part
Bill of material
1282-02
Article number
1282-02
Designation
Install. housing, HaloX® 180 front part
Level of details
Installation diameter luminaire / loudspeaker
110 mm
Min. luminaire covering Ø
117 mm
Weight
86.000 g
Volume
0.940 m^3
EAN code
4013456546882
Data sheet
HTML (Online)
Infotext
Installation housing, HaloX® 180 front part Installation in: on-site mixed concrete Installation diameter: 110 mm Luminaire trim min. diameter: 117 mm Art. No.: Art. No.: 1282-02 / 920 896 319
Previews
3D
Dimension
2D
Download CAD models