??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1282-01 - Install. housing, HaloX® 180 front part, Inst. opening Ø 100 mm, onsite concrete
Bill of material
1282-01
Order Number
1282-01
Description
Install. housing, HaloX® 180 front part, Inst. opening Ø 100 mm, onsite concrete
Level of Details
Ceiling exit (CE) Ø
100 mm
Min. luminaire covering Ø
107 mm
Individual net weight
84.000 g
Single volume
0.940 L
EAN-Code
4013456546875
Data Sheet
HTML (Online)
Infotext
Installation housing, HaloX® 180 front part, installation diameter Ø 100 mm for on-site mixed concrete (1282-01) Plastic front part for installation diameter Ø 110 mm Luminaire covering min. diameter Ø 107 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 180 Art. No.1282-01
Previews
3D
Dimension
2D
Download CAD models